Tier 1: SmartSource Compact
- Sizes 007-070 (1/2 to 6 tons)
- Two stage 2 to 6 tons
- Up to 20.0 full load EER
- Simplified dehumidification
- Waterside economizer
- Optional EC motor for increased efficiency
Tier 2: SmartSource Plus
- Sizes 009-070 (3/4 to 6 tons)
- Two stage 2 to 6 tons
- Up to 21.1 full load EER
- Hot gas reheat dehumidification
- Waterside economizer
- Optional EC motor for increased efficiency
Tier 3: SmartSource Premium
- Sizes 007-070 (1/2 to 6 tons)
- Two stage 2 to 6 tons
- Up to 23.7 full load EER
- Hot gas reheat dehumidification
- Waterside economizer
- Braze plate heat exchanger
- EC motor as standard
Large Capacity
Horizontal Ceiling Mounted - Model WSLH
- Sizes 072-120 (6 to 10 tons)
- 2,400 to 4,000 CFM
- Up to 18 EER
Vertical Floor Mounted - Model WSLV
- Sizes 072-300 (6 to 25 tons)
- 2,400 to 4,000 CFM
- Up to 19.4 EER
- A2L mitigation 15 tons and greater
Vertical Stack
Models WVHF, WVHC, WVHW
- Sizes 009-036 (1/2 to 1-1/2 tons)
- Up to 19.3 EER
- Geothermal application flexibility
- Factory installed hydronic heat coil
- Factory installed 2-way motorized valves (NO or NC) – ideal for variable pumping applications
- Auto-flow regulators
- Front-mounted disconnect switch
- Motorized outdoor air damper module
- Compressor sound blankets (available for unit sizes 024 to 036)
Console
Models MHC, MHW
- Sizes 007-018 (1/2 to 1-1/2 tons)
- Standard or geothermal application flexibility
- High and low sill options
- Slope top and flat top configurations
- Powder-coated steel cabinet
- Multi-direction discharge grill option
- 6 different cabinet colors